TFNYBU12FOPN
Thomson FDA-Approved FluoroNyliner Open Ball Bushing FNYBU12FOPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $79.40 | 5 wks |
5 - 9 | $76.75 | 5 wks |
10 - 24 | $74.1 | 5 wks |
25+ | $72.34 | 5 wks |
$79.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Weight (lbs) | 0.09 lbs |
---|---|
Length (C) | 1.625 in |
Nominal Inside Diameter (d) | 0.750 in |
Outside Diameter (D) | 1.2500 in |
Retaining Ring Spacing (C₁) | 1.062 in |
Shell Material | 303 Stainless Steel |
Slot Width (B) | 0.438 in |