TFNYBU12F

Thomson FDA-Approved FluoroNyliner Closed Ball Bushing FNYBU12F
Qty Range Price/Unit Ships Within
1 - 4 $49.83 5 wks
5 - 9 $48.17 5 wks
10 - 24 $46.51 5 wks
25+ $45.4 5 wks
$49.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Weight (lbs) 0.11 lbs
Length (C) 1.625 in
Nominal Inside Diameter (d) 0.750 in
Outside Diameter (D) 1.2500 in
Retaining Ring Spacing (C₁) 1.062 in
Shell Material 303 Stainless Steel
Slot Width (B) 0.000 in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team