TFNYBU10F
Thomson FDA-Approved FluoroNyliner Closed Ball Bushing FNYBU10F
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $50.50 | 11 wks |
5 - 9 | $48.81 | 11 wks |
10 - 24 | $47.13 | 11 wks |
25+ | $46 | 11 wks |
$50.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Weight (lbs) | 0.09 lbs |
---|---|
Length (C) | 1.500 in |
Nominal Inside Diameter (d) | 0.625 in |
Outside Diameter (D) | 1.1250 in |
Retaining Ring Spacing (C₁) | 1.000 in |
Shell Material | 303 Stainless Steel |
Slot Width (B) | 0.000 in |