TFNYBU08FOPN
Thomson FDA-Approved FluoroNyliner Open Ball Bushing FNYBU08FOPN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $71.06 | 11 wks |
5 - 9 | $68.7 | 11 wks |
10 - 24 | $66.32 | 11 wks |
25+ | $64.74 | 11 wks |
$71.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Weight (lbs) | 0.03 lbs |
---|---|
Length (C) | 1.250 in |
Nominal Inside Diameter (d) | 0.500 in |
Outside Diameter (D) | 0.8750 in |
Retaining Ring Spacing (C₁) | 0.875 in |
Shell Material | 303 Stainless Steel |
Slot Width (B) | 0.312 in |