TFNYBU08F
Thomson FDA-Approved FluoroNyliner Closed Ball Bushing FNYBU08F
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $46.52 | 11 wks |
5 - 9 | $44.98 | 11 wks |
10 - 24 | $43.42 | 11 wks |
25+ | $42.39 | 11 wks |
$46.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Weight (lbs) | 0.04 lbs |
---|---|
Length (C) | 1.250 in |
Nominal Inside Diameter (d) | 0.500 in |
Outside Diameter (D) | 0.8750 in |
Retaining Ring Spacing (C₁) | 0.875 in |
Shell Material | 303 Stainless Steel |
Slot Width (B) | 0.000 in |