TFNYBU06F
Thomson FDA-Approved FluoroNyliner Closed Ball Bushing FNYBU06F
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $47.51 | 11 wks |
| 5 - 9 | $45.92 | 11 wks |
| 10 - 24 | $44.35 | 11 wks |
| 25+ | $43.28 | 11 wks |
$47.51
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Weight (lbs) | 0.02 lbs |
|---|---|
| Length (C) | 0.875 in |
| Nominal Inside Diameter (d) | 0.375 in |
| Outside Diameter (D) | 0.6250 in |
| Retaining Ring Spacing (C₁) | 0.562 in |
| Shell Material | 303 Stainless Steel |
| Slot Width (B) | 0.000 in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities