TA-81420
Thomson Closed Type Precision Steel Ball Bushing A81420
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.62 | 5 wks |
10 - 24 | $27.25 | 5 wks |
25+ | $26.03 | 5 wks |
$28.62
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 0.5 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 85 Lbf |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Steel / Chrome Steel |
Outside Diameter | 0.875 Inch |
Overall Length (L) | 1.25 Inch |
Static Load (lbf) | 0 Lbf |