S99TBSM20

Taper Bushing, 20 +.021/-.000mm Bore, 28 +.000/-.021mm Outside Diameter, 28mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $56.56 4 wks
10 - 24 $44.1 4 wks
25 - 49 $35.23 4 wks
50 - 99 $31.75 4 wks
100+ Request for Quote
$56.56

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 20 mm
Bore Tolerance .021/-.000 mm
Dimension Across Flats 30 mm
Material Stainless Steel
Max.torque (N.m) 31 N.m
Overall Length (L) 28 mm
Shoulder Dia. Tolerance .000/-.021 mm
Shoulder Dia. (D) 28 mm
Sleeve Length (l) 23 mm
Thread Size (#) M25x1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team