S99TBSM17

Taper Bushing, 17 +.018/-.000mm Bore, 23 +.000/-.021mm Outside Diameter, 28mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $43.46 4 wks
10 - 24 $33.73 4 wks
25 - 49 $26.81 4 wks
50 - 99 $24.14 4 wks
100+ Request for Quote
$43.46

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 17 mm
Bore Tolerance .018/-.000 mm
Dimension Across Flats 27 mm
Material Stainless Steel
Max.torque (N.m) 26 N.m
Overall Length (L) 28 mm
Shoulder Dia. Tolerance .000/-.021 mm
Shoulder Dia. (D) 23 mm
Sleeve Length (l) 23 mm
Thread Size (#) M20x1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team