S99TBSM16
Taper Bushing, 16 +.018/-.000mm Bore, 23 +.000/-.021mm Outside Diameter, 28mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.73 | 8 wks |
10 - 24 | $33.13 | 8 wks |
25 - 49 | $26.32 | 8 wks |
50 - 99 | $23.69 | 8 wks |
100+ | Request for Quote |
$42.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 16 mm |
---|---|
Bore Tolerance | .018/-.000 mm |
Dimension Across Flats | 27 mm |
Material | Stainless Steel |
Max.torque (N.m) | 26 N.m |
Overall Length (L) | 28 mm |
Shoulder Dia. Tolerance | .000/-.021 mm |
Shoulder Dia. (D) | 23 mm |
Sleeve Length (l) | 23 mm |
Thread Size (#) | M20x1 |