S99TBSM11
Taper Bushing, 11 +.018/-.000mm Bore, 17 +.000/-.018mm Outside Diameter, 22mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.79 | 8 wks |
10 - 24 | $30.81 | 8 wks |
25 - 49 | $24.41 | 8 wks |
50 - 99 | $21.95 | 8 wks |
100+ | Request for Quote |
$39.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 11 mm |
---|---|
Bore Tolerance | .018/-.000 mm |
Dimension Across Flats | 19 mm |
Material | Stainless Steel |
Max.torque (N.m) | 18 N.m |
Overall Length (L) | 22 mm |
Shoulder Dia. Tolerance | .000/-.018 mm |
Shoulder Dia. (D) | 17 mm |
Sleeve Length (l) | 18.5 mm |
Thread Size (#) | M15x1 |