S99TBSM06

Taper Bushing, 6 +.012/-.000mm Bore, 10 +.000/-.015mm Outside Diameter, 15mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $29.99 4 wks
10 - 24 $23.09 4 wks
25 - 49 $18.17 4 wks
50 - 99 $16.31 4 wks
100+ Request for Quote
$29.99

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 6 mm
Bore Tolerance .012/-.000 mm
Dimension Across Flats 10 mm
Material Stainless Steel
Max.torque (N.m) 7 N.m
Overall Length (L) 15 mm
Shoulder Dia. Tolerance .000/-.015 mm
Shoulder Dia. (D) 10 mm
Sleeve Length (l) 12.5 mm
Thread Size (#) M8x0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team