S99RH2MBNR1518
Hardened and Grounded Inner Race for Mounting Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.96 | 8 wks |
25 - 99 | $16.17 | 8 wks |
100 - 249 | $15.24 | 8 wks |
250 - 499 | $14.31 | 10 wks |
500+ | Request for Quote |
$17.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | S99NH2MBN1812 |
---|---|
Bore Size | 15 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 18 mm |
Shaft Size | 15 mm |
Width | 16 |