S99RH2MBNR1216
Hardened and Grounded Inner Race for Mounting Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.50 | 4 wks |
25 - 99 | $17.62 | 4 wks |
100 - 249 | $16.67 | 4 wks |
250 - 499 | $15.67 | 6 wks |
500+ | Request for Quote |
$19.50
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | S99NH2MBN1612 |
---|---|
Bore Size | 12 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 16 mm |
Shaft Size | 12 mm |
Width | 12 |