S99RH2MBNR0912
Hardened and Grounded Inner Race for Mounting Needle Roller Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.90 | 8 wks |
| 25 - 99 | $12.32 | 8 wks |
| 100 - 249 | $11.52 | 8 wks |
| 250 - 499 | $10.74 | 10 wks |
| 500+ | Request for Quote |
$13.90
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing | S99NH2MBN1212 |
|---|---|
| Bore Size | 9 mm |
| Material | Hardened Steel (Rc 58) |
| Outside Dia. | 12 mm |
| Shaft Size | 9 mm |
| Width | 12 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities