S99RH2MBNR0710
Hardened and Grounded Inner Race for Mounting Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.77 | 8 wks |
25 - 99 | $13.18 | 8 wks |
100 - 249 | $12.37 | 8 wks |
250 - 499 | $11.57 | 10 wks |
500+ | Request for Quote |
$14.77
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | S99NH2MBN1010 |
---|---|
Bore Size | 7 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 10 mm |
Shaft Size | 7 mm |
Width | 12 |
Substitute Part | BNDIRXM071012 |