S99RH2MBNR0609

Hardened and Grounded Inner Race for Mounting Needle Roller Bearing
Qty Range Price/Unit Ships Within
1 - 24 $7.05 4 wks
25 - 99 $6.26 4 wks
100 - 249 $5.62 4 wks
250 - 499 $5.31 4 wks
500+ Request for Quote
$7.05

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing S99NH2MBN0910
Bore Size 6 mm
Material Hardened Steel (Rc 58)
Outside Dia. 9 mm
Shaft Size 6 mm
Width 12
Substitute Part BNDIRXM060912

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team