S99RH2MBNR0508
Hardened and Grounded Inner Race for Mounting Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.17 | 8 wks |
25 - 99 | $10.75 | 8 wks |
100 - 249 | $10.04 | 8 wks |
250 - 499 | $9.36 | 10 wks |
500+ | Request for Quote |
$12.17
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | S99NH2MBN0810 |
---|---|
Bore Size | 5 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 8 mm |
Shaft Size | 5 mm |
Width | 12 |
Substitute Part | BNDIRXM050812 |