S99RD1MBE88L-2A
Right Angle Bevel Gear Drive, 2:1 Gear Ratio, 10 mm Shaft Dia., 500 rpm Max. Rated Speed
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $258.00 | 6 wks |
5 - 9 | $232.69 | 6 wks |
10 - 24 | $215.77 | 8 wks |
25+ | $196.67 | 8 wks |
$258.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Gear Ratio | 2:1 |
---|---|
Housing Depth (B) | 40 mm |
Housing Length (l₁) | 63 mm |
Material (Gear) | 1045 Steel |
Material (Housing / Shaft) | Plastic & Alum. / 303 SS |
Max. Rated Speed (rpm) | 500 rpm |
Overall Length (L) | 88 mm |
Shaft Dia. (D) | 10 mm |
Shaft Length (l₂) | 25 mm |
Torque (50 / 500 rpm) (N•m) | 1.061 / 0.942 N.m |