S99RD1MBE70L-2B

Right Angle Bevel Gear Drive, 2:1 Gear Ratio, 8 mm Shaft Dia., 500 rpm Max. Rated Speed
Qty Range Price/Unit Ships Within
1 - 4 $182.82 6 wks
5 - 9 $164.81 6 wks
10 - 24 $152.84 8 wks
25+ $139.3 8 wks
$182.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Gear Ratio 2:1
Housing Depth (B) 30 mm
Housing Length (l₁) 50 mm
Material (Gear) 1045 Steel
Material (Housing / Shaft) Plastic & Alum. / 303 SS
Max. Rated Speed (rpm) 500 rpm
Overall Length (L) 70 mm
Shaft Dia. (D) 8 mm
Shaft Length (l₂) 20 mm
Torque (50 / 500 rpm) (N•m) 0.298 / 0.276 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team