S99RD1MBE70L-1A
Right Angle Bevel Gear Drive, 1:1 Gear Ratio, 6 mm Shaft Dia., 500 rpm Max. Rated Speed
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $164.72 | 6 wks |
5 - 9 | $148.49 | 6 wks |
10 - 24 | $137.7 | 8 wks |
25+ | $125.5 | 8 wks |
$164.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Gear Ratio | 1:1 |
---|---|
Housing Depth (B) | 30 mm |
Housing Length (l₁) | 50 mm |
Material (Gear) | 1045 Steel |
Material (Housing / Shaft) | Plastic & Alum. / 303 SS |
Max. Rated Speed (rpm) | 500 rpm |
Overall Length (L) | 70 mm |
Shaft Dia. (D) | 6 mm |
Shaft Length (l₂) | 20 mm |
Torque (50 / 500 rpm) (N•m) | 1.035 / 0.896 N.m |