S99RD1MBE55L-2

Right Angle Bevel Gear Drive, 2:1 Gear Ratio, 5 mm Shaft Dia., 500 rpm Max. Rated Speed
Qty Range Price/Unit Ships Within
1 - 4 $164.08 6 wks
5 - 9 $147.83 6 wks
10 - 24 $137.08 8 wks
25+ $124.95 8 wks
$164.08

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Gear Ratio 2:1
Housing Depth (B) 25 mm
Housing Length (l₁) 40 mm
Material (Gear) 1045 Steel
Material (Housing / Shaft) Plastic & Alum. / 303 SS
Max. Rated Speed (rpm) 500 rpm
Overall Length (L) 55 mm
Shaft Dia. (D) 5 mm
Shaft Length (l₂) 15 mm
Torque (50 / 500 rpm) (N•m) 0.152 / 0.142 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team