S99RD1MBE40L-1

Right Angle Bevel Gear Drive, 1:1 Gear Ratio, 4 mm Shaft Dia., 500 rpm Max. Rated Speed
Qty Range Price/Unit Ships Within
1 - 4 $132.48 6 wks
5 - 9 $119.33 6 wks
10 - 24 $110.65 8 wks
25+ $100.86 8 wks
$132.48

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Gear Ratio 1:1
Housing Depth (B) 18 mm
Housing Length (l₁) 30 mm
Material (Gear) 1045 Steel
Material (Housing / Shaft) Plastic & Alum. / 303 SS
Max. Rated Speed (rpm) 500 rpm
Overall Length (L) 40 mm
Shaft Dia. (D) 4 mm
Shaft Length (l₂) 10 mm
Torque (50 / 500 rpm) (N•m) 0.14 / 0.129 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team