S99PS4-121608
0.7515"(ID), 1.001"(OD), 1" Length Frelon Lined flanged Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $48.13 | 8 wks |
| 25 - 49 | $40.96 | 8 wks |
| 50 - 99 | $38.12 | 10 wks |
| 100 - 249 | $35.5 | 10 wks |
| 250+ | Request for Quote |
$48.13
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Bore Size (A) | 0.7515 |
| Flange Diameter | 1.250 |
| Flange Thickness (D) | 0.1250 |
| Material (Body / Liner) | Aluminum / Frelon |
| Outside Dia. (B) | 1.001 |
| Overall Length (L) | 1 |
| Substitute Part | BSLFLN-PF12168 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities