S99PS4-081204
0.5015"(ID), 0.751"(OD), 0.5" Length Frelon Lined flanged Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $34.69 | 4 wks |
25 - 49 | $28.69 | 4 wks |
50 - 99 | $26.69 | 6 wks |
100 - 249 | $25.84 | 6 wks |
250+ | Request for Quote |
$34.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Size (A) | 0.5015 |
Flange Diameter | 1.000 |
Flange Thickness (D) | 0.1250 |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.751 |
Overall Length (L) | 0.5 |
Substitute Part | BSLFLN-PF08124 |