S99PS4-040604
0.2515"(ID), 0.376"(OD), 0.5" Length Frelon Lined flanged Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.10 | 8 wks |
25 - 49 | $23.26 | 8 wks |
50 - 99 | $21.62 | 10 wks |
100 - 249 | $20.98 | 10 wks |
250+ | Request for Quote |
$28.10
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Size (A) | 0.2515 |
Flange Diameter | 0.500 |
Flange Thickness (D) | 0.0625 |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.376 |
Overall Length (L) | 0.5 |
Substitute Part | BSLFLN-PF04064 |