S99PS3-081208
0.5015"(ID), 0.751"(OD), 1" Length Plain Frelon Lined Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $19.16 | 7 wks |
50 - 99 | $16.12 | 7 wks |
100 - 249 | $15.23 | 7 wks |
250 - 499 | $13.07 | 7 wks |
500+ | Request for Quote |
$19.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 0.5015 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.751 |
Overall Length (L) | 1 |
Substitute Part | BSLPLN-PS08128 |