S99PS3-081206
0.5015"(ID), 0.751"(OD), 0.75" Length Plain Frelon Lined Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $16.48 | 3 wks |
50 - 99 | $15.35 | 3 wks |
100 - 249 | $14.48 | 3 wks |
250 - 499 | $12.4 | 3 wks |
500+ | Request for Quote |
$16.48
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 0.5015 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.751 |
Overall Length (L) | 0.75 |
Substitute Part | BSLPLN-PS08126 |