S99PS3-071006
0.439"(ID), 0.626"(OD), 0.75" Length Plain Frelon Lined Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $14.87 | 3 wks |
50 - 99 | $13.47 | 3 wks |
100 - 249 | $12.71 | 3 wks |
250 - 499 | $10.89 | 3 wks |
500+ | Request for Quote |
$14.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 0.439 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.626 |
Overall Length (L) | 0.75 |
Substitute Part | BSLPLN-PS07106 |