S99PS3-040603
0.2515"(ID), 0.376"(OD), 0.375" Length Plain Frelon Lined Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $12.52 | 7 wks |
50 - 99 | $11.33 | 7 wks |
100 - 249 | $10.69 | 7 wks |
250 - 499 | $9.17 | 7 wks |
500+ | Request for Quote |
$12.52
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 0.2515 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.376 |
Overall Length (L) | 0.375 |
Substitute Part | BSLPLN-PS04063 |