S99PS3-040602

0.2515"(ID), 0.376"(OD), 0.25" Length Plain Frelon Lined Bearing
Qty Range Price/Unit Ships Within
1 - 49 $12.37 3 wks
50 - 99 $11.51 3 wks
100 - 249 $10.88 3 wks
250 - 499 $9.35 3 wks
500+ Request for Quote
$12.37

Availability: 48 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Bore Size (A) 0.2515
Flange Diameter N/A
Flange Thickness (D) N/A
Material (Body / Liner) Aluminum / Frelon
Outside Dia. (B) 0.376
Overall Length (L) 0.25
Substitute Part BSLPLN-PS04062

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team