S99PS3-030502
0.189"(ID), 0.3135"(OD), 0.25" Length Plain Frelon Lined Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $12.11 | 7 wks |
50 - 99 | $10.96 | 7 wks |
100 - 249 | $10.35 | 7 wks |
250 - 499 | $8.87 | 7 wks |
500+ | Request for Quote |
$12.11
Availability: 224 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Size (A) | 0.189 |
Flange Diameter | N/A |
Flange Thickness (D) | N/A |
Material (Body / Liner) | Aluminum / Frelon |
Outside Dia. (B) | 0.3135 |
Overall Length (L) | 0.25 |
Substitute Part | BSLPLN-PS03052 |