S99NH4MURC3030
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $59.39 | 16 wks |
25 - 99 | $55.26 | 16 wks |
100 - 249 | $51.45 | 16 wks |
250 - 499 | $49.34 | 16 wks |
500+ | Request for Quote |
$59.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 30 |
---|---|
Housing Bore (N7 Tolerance) | 37 |
Housing Overrun (rpm) | 4500 |
Load (Dynamic / Static) | 10800 / 16900 |
Material | Hardened Steel |
Maximum Torque (Nm) | 90 |
Nominal Bore Size | 30 |
Nominal Clutch (O.D.) | 37 |
Recommended Shaft Size | 30 |
Shaft Overrun (rpm) | 4500 |