S99NH4MURC1826

Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range Price/Unit Ships Within
1 - 24 $44.68 12 wks
25 - 99 $41.42 12 wks
100 - 249 $38.46 12 wks
250 - 499 $36.86 12 wks
500+ Request for Quote
$44.68

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width 26
Housing Bore (N7 Tolerance) 24
Housing Overrun (rpm) 7500
Load (Dynamic / Static) 7400 / 10200
Material Hardened Steel
Maximum Torque (Nm) 24.1
Nominal Bore Size 18
Nominal Clutch (O.D.) 24
Recommended Shaft Size 18
Shaft Overrun (rpm) 7500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team