S99NH4MURC1426
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.63 | 16 wks |
25 - 99 | $34.64 | 16 wks |
100 - 249 | $31.98 | 16 wks |
250 - 499 | $30.56 | 16 wks |
500+ | Request for Quote |
$37.63
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 26 |
---|---|
Housing Bore (N7 Tolerance) | 20 |
Housing Overrun (rpm) | 8000 |
Load (Dynamic / Static) | 6300 / 7800 |
Material | Hardened Steel |
Maximum Torque (Nm) | 17.3 |
Nominal Bore Size | 14 |
Nominal Clutch (O.D.) | 20 |
Recommended Shaft Size | 14 |
Shaft Overrun (rpm) | 9500 |