S99NH4MURC1226
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $36.34 | 16 wks |
25 - 99 | $33.39 | 16 wks |
100 - 249 | $30.79 | 16 wks |
250 - 499 | $29.43 | 16 wks |
500+ | Request for Quote |
$36.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 26 |
---|---|
Housing Bore (N7 Tolerance) | 18 |
Housing Overrun (rpm) | 8000 |
Load (Dynamic / Static) | 5800 / 6700 |
Material | Hardened Steel |
Maximum Torque (Nm) | 12.2 |
Nominal Bore Size | 12 |
Nominal Clutch (O.D.) | 18 |
Recommended Shaft Size | 12 |
Shaft Overrun (rpm) | 11000 |