S99NH4MURC1022
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.92 | 16 wks |
25 - 99 | $30.23 | 16 wks |
100 - 249 | $27.88 | 16 wks |
250 - 499 | $26.63 | 16 wks |
500+ | Request for Quote |
$32.92
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 22 |
---|---|
Housing Bore (N7 Tolerance) | 14 |
Housing Overrun (rpm) | 11000 |
Load (Dynamic / Static) | 3750 / 4650 |
Material | Hardened Steel |
Maximum Torque (Nm) | 5.3 |
Nominal Bore Size | 10 |
Nominal Clutch (O.D.) | 14 |
Recommended Shaft Size | 10 |
Shaft Overrun (rpm) | 14000 |