S99NH4MURC0822
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.19 | 16 wks |
25 - 99 | $29.55 | 16 wks |
100 - 249 | $27.23 | 16 wks |
250 - 499 | $26.02 | 16 wks |
500+ | Request for Quote |
$32.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 22 |
---|---|
Housing Bore (N7 Tolerance) | 12 |
Housing Overrun (rpm) | 12000 |
Load (Dynamic / Static) | 3500 / 4100 |
Material | Hardened Steel |
Maximum Torque (Nm) | 3.15 |
Nominal Bore Size | 8 |
Nominal Clutch (O.D.) | 12 |
Recommended Shaft Size | 8 |
Shaft Overrun (rpm) | 17000 |