S99NH4MURC0408

Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range Price/Unit Ships Within
1 - 24 $35.27 12 wks
25 - 99 $32.49 12 wks
100 - 249 $29.99 12 wks
250 - 499 $28.67 12 wks
500+ Request for Quote
$35.27

Availability: 62 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width 8
Housing Bore (N7 Tolerance) 8
Housing Overrun (rpm) 14000
Load (Dynamic / Static) Not Available / 80
Material Hardened Steel
Maximum Torque (Nm) 0.34
Nominal Bore Size 4
Nominal Clutch (O.D.) 8
Recommended Shaft Size 4
Shaft Overrun (rpm) 34000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team