S99NH4-URC2032
0.625" Bore, Roller Clutch With Bearing Support
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $31.28 | 16 wks |
25 - 99 | $28.7 | 16 wks |
100 - 249 | $26.44 | 16 wks |
250 - 499 | $25.26 | 16 wks |
500+ | Request for Quote |
$31.28
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 1 Inch |
---|---|
Housing Overrun (rpm) | 5000 rpm |
Load (Dynamic / Static) | 1720 / 1890 lbs |
Material (Bearing) | Hardened Steel |
Max. Torque (lb-in) | 175.2 lb-in |
Nominal Bore Size | 0.625 Inch |
Nominal Clutch (O.D.) | 0.875 Inch |
Shaft Overrun (rpm) | 8500 rpm |
Shaft Size | 0.625 0 |