S99NH4-URC1228

0.375" Bore, Roller Clutch With Bearing Support
Qty Range Price/Unit Ships Within
1 - 24 $16.62 12 wks
25 - 99 $15.02 12 wks
100 - 249 $13.67 12 wks
250 - 499 $13.01 12 wks
500+ Request for Quote
$16.62

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width 0.875 Inch
Housing Overrun (rpm) 12000 rpm
Load (Dynamic / Static) 1350 / 1240 lbs
Material (Bearing) Hardened Steel
Max. Torque (lb-in) 50.4 lb-in
Nominal Bore Size 0.375 Inch
Nominal Clutch (O.D.) 0.625 Inch
Shaft Overrun (rpm) 14000 rpm
Shaft Size 0.375 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team