S99NH3MURC3520
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $47.20 | 12 wks |
25 - 99 | $43.79 | 12 wks |
100 - 249 | $40.68 | 12 wks |
250 - 499 | $38.99 | 12 wks |
500+ | Request for Quote |
$47.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 20 |
---|---|
Housing Bore (N7 Tolerance) | 42 |
Housing Overrun (rpm) | 3900 |
Material | Hardened Steel |
MAXIMUM TOQUE(N.M) | 121 |
Nominal Bore Size | 35 |
Nominal Clutch (O.D.) | 42 |
Recommend Shaft Size | 35 |
Shaft Overrun (rpm) | 3900 |
Substitute Part | BCDHFXM3520 |