S99NH3MURC3020

Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range Price/Unit Ships Within
1 - 24 $41.38 12 wks
25 - 99 $38.34 12 wks
100 - 249 $35.54 12 wks
250 - 499 $34.06 12 wks
500+ Request for Quote
$41.38

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width 20
Housing Bore (N7 Tolerance) 37
Housing Overrun (rpm) 4500
Material Hardened Steel
MAXIMUM TOQUE(N.M) 90
Nominal Bore Size 30
Nominal Clutch (O.D.) 37
Recommend Shaft Size 30
Shaft Overrun (rpm) 4500
Substitute Part BCDHFXM3020

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team