S99NH3MURC2016

Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range Price/Unit Ships Within
1 - 24 $29.65 12 wks
25 - 99 $27.18 12 wks
100 - 249 $25.03 12 wks
250 - 499 $23.91 12 wks
500+ Request for Quote
$29.65

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width 16
Housing Bore (N7 Tolerance) 26
Housing Overrun (rpm) 6500
Material Hardened Steel
MAXIMUM TOQUE(N.M) 28.5
Nominal Bore Size 20
Nominal Clutch (O.D.) 26
Recommend Shaft Size 20
Shaft Overrun (rpm) 7000
Substitute Part BCDHFXM2016

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team