S99NH3MURC1616
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.14 | 16 wks |
25 - 99 | $24.81 | 16 wks |
100 - 249 | $22.78 | 16 wks |
250 - 499 | $21.72 | 16 wks |
500+ | Request for Quote |
$27.14
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 16 |
---|---|
Housing Bore (N7 Tolerance) | 22 |
Housing Overrun (rpm) | 7500 |
Material | Hardened Steel |
MAXIMUM TOQUE(N.M) | 20.5 |
Nominal Bore Size | 16 |
Nominal Clutch (O.D.) | 22 |
Recommend Shaft Size | 16 |
Shaft Overrun (rpm) | 8500 |
Substitute Part | BCDHFXM1616, BCDHFZM1616 |