S99NH3MURC1416
Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.67 | 16 wks |
25 - 99 | $24.35 | 16 wks |
100 - 249 | $22.32 | 16 wks |
250 - 499 | $21.31 | 16 wks |
500+ | Request for Quote |
$26.67
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width | 16 |
---|---|
Housing Bore (N7 Tolerance) | 20 |
Housing Overrun (rpm) | 8000 |
Material | Hardened Steel |
MAXIMUM TOQUE(N.M) | 17.3 |
Nominal Bore Size | 14 |
Nominal Clutch (O.D.) | 20 |
Recommend Shaft Size | 14 |
Shaft Overrun (rpm) | 9500 |
Substitute Part | BCDHFXM1416, BCDHFZM1416 |