S99NH3MURC0406

Recommended to be Used with Hardened Shaft (RC58 MIN.)
Qty Range Price/Unit Ships Within
1 - 24 $22.38 12 wks
25 - 99 $20.36 12 wks
100 - 249 $18.63 12 wks
250 - 499 $17.76 12 wks
500+ Request for Quote
$22.38

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width 6
Housing Bore (N7 Tolerance) 8
Housing Overrun (rpm) 8000
Material Hardened Steel
MAXIMUM TOQUE(N.M) 0.34
Nominal Bore Size 4
Nominal Clutch (O.D.) 8
Recommend Shaft Size 4
Shaft Overrun (rpm) 34000
Substitute Part BCDHFXM0406

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team