S99NH3-URC1210
Unidirectional roller clutch recommended to be used with hardened shafts(Rc 58 min.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.10 | 16 wks |
25 - 99 | $15.44 | 16 wks |
100 - 249 | $14.04 | 16 wks |
250 - 499 | $13.36 | 16 wks |
500+ | Request for Quote |
$17.10
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width (W) | 0.625 Inch |
---|---|
Housing Bore | 1 Inch |
Housing Overrun (rpm) | 4400 rpm |
Material | Hardened Steel |
Maximum Toque (lb-in) | 247.8 lb-in |
Nominal Bore Size (d) | 0.75 Inch |
Nominal Clutch Dia. (D) | 1 Inch |
Recommend Shaft Size | 0.75 0 |
Shaft Overrun (rpm) | 7000 rpm |
Substitute Part | BCDHFZ-121610 |