S99NH3-URC0608
Unidirectional roller clutch recommended to be used with hardened shafts(Rc 58 min.)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.39 | 16 wks |
25 - 99 | $10.18 | 16 wks |
100 - 249 | $9.2 | 16 wks |
250 - 499 | $8.73 | 16 wks |
500+ | Request for Quote |
$11.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clutch Width (W) | 0.500 Inch |
---|---|
Housing Bore | 0.6245 Inch |
Housing Overrun (rpm) | 12000 rpm |
Material | Hardened Steel |
Maximum Toque (lb-in) | 50.4 lb-in |
Nominal Bore Size (d) | 0.3750 Inch |
Nominal Clutch Dia. (D) | 0.6250 Inch |
Recommend Shaft Size | 0.3750 Inch |
Shaft Overrun (rpm) | 14000 rpm |
Substitute Part | BCDHFZ-061008 |