S99NH3-URC0408

Unidirectional roller clutch recommended to be used with hardened shafts(Rc 58 min.)
Qty Range Price/Unit Ships Within
1 - 24 $10.56 12 wks
25 - 99 $9.42 12 wks
100 - 249 $8.49 12 wks
250 - 499 $8.04 12 wks
500+ Request for Quote
$10.56

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clutch Width (W) 0.5 Inch
Housing Bore 0.437 Inch
Housing Overrun (rpm) 12000 rpm
Material Hardened Steel
Maximum Toque (lb-in) 18.6 lb-in
Nominal Bore Size (d) 0.25 Inch
Nominal Clutch Dia. (D) 0.4375 Inch
Recommend Shaft Size 0.25 0
Shaft Overrun (rpm) 21000 rpm
Substitute Part BCDHFZ-040708

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team